SPRUIG6K January 2018 – March 2024
When using C7000 Host Emulation, a 32K portion of memory is allocated to represent the C7000’s L1D cache for use with LUT and HIST operations. The symbol,
lut_sram
, should not be used directly under normal circumstances. Accessing
lut_sram
directly is analogous to accessing the C7000’s L1D cache directly, which is prohibited. However, the symbol is available for debugging purposes.