SPRUIG8J January 2018 – March 2024
The following options are used to select symbolic debugging :
--symdebug:dwarf | (Default) Generates directives that are used by the C/C++ source-level debugger . The --symdebug:dwarf option's short form is -g. See Section 4.13. For details on the DWARF format, see The DWARF Debugging Standard. |
--symdebug:dwarf_ version={3|4} | Specifies the DWARF debugging format version (3 or 4) to be generated when --symdebug:dwarf (the default) is specified. By default, the compiler generates DWARF version 4 debug information. For more information on TI extensions to the DWARF language, see The Impact of DWARF on TI Object Files (SPRAAB5). |
--symdebug:none | Disables all symbolic debugging output. This option is not recommended; it prevents debugging and most performance analysis capabilities. |