The ESC on this MCU provides the following functionality.
- Up to 2 MII ports to connect to EtherCAT PHYs
- Process data interface (PDI) through 16-bit asynchronous interface (ASYNC16)
- 64-bit distributed clocking.
- Sync output signals to synchronize device events and latch input signals supporting time stamping for events.
- Distributed clock features of SYNC0/1 (o/ps) and LATCH0/1 able to synchronize GPIOs and allow inputs from any GPIOs as well as other muxing options for internal device events.
- 8 Field bus Memory Management Units (FMMUs)
- Supports all native types of RD/,
WR/, RDWR, and built-in features of bit- and byte-addressing
- 8 Sync Managers
- I2C EEPROM interface
- Up-to 32 general-purpose inputs and 32
general-purpose outputs
- 2 SYNC and 2 LATCH signals connected to GPIO
pads
- 16KB RAM with parity