SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
For more details, see Section 34.6.7.
Register | Bit | Name | Function | Type | Reset Value | |
---|---|---|---|---|---|---|
MCR2 | 1-0 | XMCM | Transmit multichannel selection | R/W | 00 | |
XMCM = 00b | No transmit multichannel selection mode is on. All channels are enabled and unmasked. No channels can be disabled or masked. | |||||
XMCM = 01b | All channels are disabled unless the channels are selected in the appropriate transmit channel enable registers (XCERs). If enabled, a channel in this mode is also unmasked. | |||||
The XMCME bit determines whether 32 channels or 128 channels are selectable in XCERs. | ||||||
XMCM = 10b | All channels are enabled, but the channels are masked unless the channels are selected in the appropriate transmit channel enable registers (XCERs). | |||||
The XMCME bit determines whether 32 channels or 128 channels are selectable in XCERs. | ||||||
XMCM = 11b | This mode is used for symmetric transmission and reception. | |||||
All channels are disabled for transmission unless the channels are enabled for reception in the appropriate receive channel enable registers (RCERs). Once enabled, the channels are masked unless the channels are also selected in the appropriate transmit channel enable registers (XCERs). | ||||||
The XMCME bit determines whether 32 channels or 128 channels are selectable in RCERs and XCERs. |