SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU2 | DMA | CLA | Pipeline Protected | |
---|---|---|---|---|---|---|---|---|
Instance | Structure | |||||||
EPwmXbarRegs | EPWM_XBAR_REGS | EPWMXBAR_BASE | 0x0000_7A00 | YES | - | - | - | YES |
CLBXbarRegs | CLB_XBAR_REGS | CLBXBAR_BASE | 0x0000_7A40 | YES | - | - | - | YES |
InputXbarRegs | INPUT_XBAR_REGS | INPUTXBAR_BASE | 0x0000_7900 | YES | - | - | - | YES |
XbarRegs | XBAR_REGS | XBAR_BASE | 0x0000_7920 | YES | - | - | - | YES |
ClbInputXbarRegs | INPUT_XBAR_REGS | CLBINPUTXBAR_BASE | 0x0000_7960 | YES | - | - | - | YES |
OutputXbarRegs | OUTPUT_XBAR_REGS | OUTPUTXBAR_BASE | 0x0000_7A80 | YES | - | - | - | YES |
ClbOutputXbarRegs | OUTPUT_XBAR_REGS | CLBOUTPUTXBAR_BASE | 0x0000_7BC0 | YES | - | - | - | YES |