SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Table 43-15 provides information about the fields that are matched to control the snapshots for the PTP packets sent over UDP over IPv6 for IEEE 1588 version 1 and 2. The octet positions for the tagged packets are offset by 4. This is based on the IEEE 1588-2008, Annex D and the message format defined in Table 43-13.
Field Matched | Octet Position | Matched Value | Description |
---|---|---|---|
MAC Packet Type | 12, 13 | 0x86DD | IP datagram |
IP Version | 14 (Bits [7:4]) | 0x6 | IP version is IPv6 |
Layer 4 Protocol | 20a(1) | 0x11 | UDP |
PTP Multicast Address | 38 – 53 | FF0x:0:0:0:0:0:0:181 (Hex) FF02:0:0:0:0:0:0:6B (Hex) | PTP Primary multicast address: |
FF0x:0:0:0:0:0:0:0:0:181 (Hex) | |||
PTP Pdelay multicast address: | |||
FF02:0:0:0:0:0:0:0:0:6B (Hex) | |||
UDP Destination Port | 56, 57a | 0x013F, 0x140 | 0x013F: PTP event message |
0x0140: PTP general messages | |||
PTP Control Field (IEEE1588 version 1) |
94a | 0x00, 0x01, 0x02, 0x03, 0x04 | 0x00: SYNC |
0x01: Delay_Req | |||
0x02: Follow_Up | |||
0x03: Delay_Resp | |||
0x04: Management (version1) | |||
PTP Message Type Field (IEEE 1588 version 2) |
62a (nibble) | 0x0, 0x1, 0x2, 0x3, 0x8, 0x9, 0xB, 0xC, 0xD | 0x0: SYNC |
0x1: Delay_Req | |||
0x2: Pdelay_Req | |||
0x3: Pdelay_Resp | |||
0x8: Follow_Up | |||
0x9: Delay_Resp | |||
0xA: Pdelay_Resp_Follow_Up | |||
0xB: Announce | |||
0xC: Signaling | |||
0xD: Management | |||
PTP Version | 63 (nibble) | 0x1, 0x2 | 0x1: Supports PTP version 1 |
0x2: Supports PTP version 2 |