SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Select Strobe Mode is the EMIF's second mode of operation. It is selected when the SS bit of the asynchronous n configuration register (ASYNC_CSn_CR) is set to 1. In this mode, the EM1DQM pins operate as byte enables and the EM1CS[n] (n = 2, 3, or 4) pin is only active during the strobe period of an access cycle. Section 12.2.6.4.1 and Section 12.2.6.4.2 explain the details of read and write operations while in select strobe mode.