SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Table 43-16 provides information about the fields that are matched to control the snapshots for the PTP packets sent over Ethernet for IEEE 1588, version 1 and 2. The octet positions for the tagged packets are offset by 4. This is based on the IEEE 1588-2008, Annex D and the message format defined in Table 43-13.
Field Matched | Octet Position | Matched Value | Description |
---|---|---|---|
MAC Destination Multicast Address(1) |
0–5 | 01-1B-19-00-00-00 | All PTP messages can use any of the following multicast addresses:(2) |
01-80-C2-00-00-0E | 01-1B-19-00-00-00 | ||
01-80-C2-00-00-0E(3) | |||
MAC Packet Type | 12, 13 | 0x88F7 | PTP Ethernet packet |
PTP Control Field (IEEE 1588 version 1) |
46 | 0x00, 0x01, 0x02, 0x03, 0x04 | 0x00: SYNC |
0x01: Delay_Req | |||
0x02: Follow_Up | |||
0x03: Delay_Resp | |||
0x04: Management | |||
PTP Message Type Field (IEEE 1588 version 2) |
14 (nibble) | 0x0, 0x1, 0x2, 0x3, 0x8, 0x9, 0xB, 0xC, 0xD | 0x0: SYNC |
0x1: Delay_Req | |||
0x2: Pdelay_Req | |||
0x3: Pdelay_Resp | |||
0x8: Follow_Up | |||
0x9: Delay_Resp | |||
0xA: Pdelay_Resp_Follow_Up | |||
0xB: Announce | |||
0xC: Signaling | |||
0xD: Management | |||
PTP Version | 15 (nibble) | 0x1, 0x2 | 0x1: Supports PTP version 1 |
0x2: Supports PTP version 2 |