SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The CAN network physical layer consists of a two-wire differential bus, usually twisted pair, and provides a high level of interference immunity. An external CAN transceiver IC is needed to access the bus.
Figure 45-2 shows typical MCAN wiring. Table 45-1 describes the external signals of the MCAN module.
Module Signal | I/O | Description | Value at Reset |
---|---|---|---|
MCAN_RX | Input | Serial data input from external CAN transceiver. | HiZ |
MCAN_TX | Output | Serial data output to external CAN transceiver. | HiZ |