SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Ethernet module supports channel/queue based VLAN tag insertion on all transmitted packets.
Queue/Channel specific VLAN tag registers are accessed using indirect addressing using the MAC_VLAN_Incl register. VLAN type and tag value can be independently programmed for each queue/channel.
When you enable this feature and the CBTI field is set in the MAC_VLAN_Incl register, the VLAN tag is inserted on every packet that is transmitted from a queue/channel, with the programmed tag value taken from queue/channel specific VLAN tag register.