SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Conditional 32-Bit Move
MRa | CLA floating-point destination register (MR0 to MR3) |
MRb | CLA floating-point source register (MR0 to MR3) |
CNDF | Optional condition |
LSW: 0000 0000 cndf bbaa
MSW: 0111 1010 1100 0000
If the condition is true, then move the 32-bit value in MRb to the floating-point register indicated by MRa.
if (CNDF == TRUE) MRa = MRb;
CNDF is one of the following conditions:
Encode(1) | CNDF | Description | MSTF Flags Tested |
---|---|---|---|
0000 | NEQ | Not equal to zero | ZF == 0 |
0001 | EQ | Equal to zero | ZF == 1 |
0010 | GT | Greater than zero | ZF == 0 AND NF == 0 |
0011 | GEQ | Greater than or equal to zero | NF == 0 |
0100 | LT | Less than zero | NF == 1 |
0101 | LEQ | Less than or equal to zero | ZF == 1 OR NF == 1 |
1010 | TF | Test flag set | TF == 1 |
1011 | NTF | Test flag not set | TF == 0 |
1100 | LU | Latched underflow | LUF == 1 |
1101 | LV | Latched overflow | LVF == 1 |
1110 | UNC | Unconditional | None |
1111 | UNCF(2) | Unconditional with flag modification | None |
This instruction modifies the following flags in the MSTF register:
Flag | TF | ZF | NF | LUF | LVF |
---|---|---|---|---|---|
Modified | No | Yes | Yes | No | No |
if(CNDF == UNCF)
{
NF = MRa(31); ZF = 0;
if(MRa(30:23) == 0) {ZF = 1; NF = 0;}
}
else No flags modified;
This is a single-cycle instruction.
; Given: X = 8.0
; Y = 7.0
; A = 2.0
; B = 5.0
; _ClaTask1
MMOV32 MR3, @_X ; MR3 = X = 8.0
MMOV32 MR0, @_Y ; MR0 = Y = 7.0
MMAXF32 MR3, MR0 ; ZF = 0, NF = 0, MR3 = 8.0
MMOV32 MR1, @_A, GT ; true, MR1 = A = 2.0
MMOV32 MR1, @_B, LT ; false, does not load MR1
MMOV32 MR2, MR1, GT ; true, MR2 = MR1 = 2.0
MMOV32 MR2, MR0, LT ; false, does not load MR2
MSTOP