SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Normal mode is the asynchronous interface's default mode of operation. It is selected when the SS bit in the asynchronous n configuration register (ASYNC_CSn_CR) is cleared to 0. In this mode, the EM1DQM pins operate as byte enables. Section 12.2.6.4.1 and Section 12.2.6.4.2 explain the details of read and write operations while in normal mode.