SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
This section contains use case scenarios of how the BGCRC module can be configured to test a block of memory. However, the use case scenarios presented are for reference only and do not cover all the possible application scenarios. These use case scenarios can be used as a starting point to configure the BGCRC module for specific applications.