SPRUII1A November   2017  – January 2020

 

  1.   Fusion Application Board
    1.     Trademarks
    2. 1 Introduction
    3. 2 Overview
      1. 2.1 Fusion Application Board
      2. 2.2 Fusion Board Features
    4. 3 Hardware
      1. 3.1  Hardware Architecture
        1. 3.1.1 Fusion Application Board With Component Identification
      2. 3.2  TDAx EVM Compatibility
      3. 3.3  Fusion Power
      4. 3.4  DS90UB960 Modes
        1. 3.4.1 Power over Coax (PoC)
      5. 3.5  I2C Addressing
        1. 3.5.1 Multiple Device Addressing (Aliasing)
        2. 3.5.2 I2C Bus Switches and Connections
      6. 3.6  EVM Interface
      7. 3.7  Sensor Connection
      8. 3.8  MSP430™ Microcontroller
      9. 3.9  Configuration Options
        1. 3.9.1 Dipswitch (S3)
        2. 3.9.2 Bank 1 Power (J27)
        3. 3.9.3 Bank 2 Power (J22)
      10. 3.10 Status LEDs
      11. 3.11 External Interfaces
    5. 4 Image Sensor Module (Optional)
      1. 4.1 OV2775 Image Sensor
      2. 4.2 DS90UB953-Q1 Serializer
    6. 5 Getting Started
      1. 5.1 Powering Up the Fusion Application Board
  2.   Revision History

DS90UB960 Modes

The Fusion board is equipped with two DS90UB960 deserializers. The DS90UB960 devices have multiple modes, however only two modes are used on the Fusion board: CSI mode (DS90UB953 compatible) and selecting between Coax and STP(HSD) connectors. The modes are selected by throwing the switches on the component. Table 10 lists the sequence of switches in step 4 of Section 5.