SPRUII1A November   2017  – January 2020

 

  1.   Fusion Application Board
    1.     Trademarks
    2. 1 Introduction
    3. 2 Overview
      1. 2.1 Fusion Application Board
      2. 2.2 Fusion Board Features
    4. 3 Hardware
      1. 3.1  Hardware Architecture
        1. 3.1.1 Fusion Application Board With Component Identification
      2. 3.2  TDAx EVM Compatibility
      3. 3.3  Fusion Power
      4. 3.4  DS90UB960 Modes
        1. 3.4.1 Power over Coax (PoC)
      5. 3.5  I2C Addressing
        1. 3.5.1 Multiple Device Addressing (Aliasing)
        2. 3.5.2 I2C Bus Switches and Connections
      6. 3.6  EVM Interface
      7. 3.7  Sensor Connection
      8. 3.8  MSP430™ Microcontroller
      9. 3.9  Configuration Options
        1. 3.9.1 Dipswitch (S3)
        2. 3.9.2 Bank 1 Power (J27)
        3. 3.9.3 Bank 2 Power (J22)
      10. 3.10 Status LEDs
      11. 3.11 External Interfaces
    5. 4 Image Sensor Module (Optional)
      1. 4.1 OV2775 Image Sensor
      2. 4.2 DS90UB953-Q1 Serializer
    6. 5 Getting Started
      1. 5.1 Powering Up the Fusion Application Board
  2.   Revision History

Power over Coax (PoC)

The DS90UB960 device supports PoC to power remote sensor systems. The power is delivered through the same Coax cable that transmits video data from the sensors. PoC is achieved through a network of filters that isolate the transmission line from the loading of the DC-DC regulator circuits and their connecting power traces on both sides.

J22 is named Camera and controls Bank2 voltages for the sensors. J27 is named Radar and controls the Bank1 voltages. On the Fusion board, there are two voltage options to choose from: 5 V and 12 V. Two separate jumpers select the voltage of choice: J27 and J22. There is also a switch (S3 position 3) for Bank1 to choose if Coax or HSD sensors are used. Regardless, the voltage selected is used for the HSD or Coax, and the method must be selected by the switch as just mentioned.

Table 2. DS90UB960 Pin Assignments

Pin Name Function Description
DS90UB960 (U1)
6 INTB_CAM Interrupt output Interrupt output for Bank2 sensors, goes to MSP430 P1.1
9 GPIO1_0 General purpose I/O General input from the MSP430
10 GPIO1_1 General purpose I/O General input from the MSP430
11 I2C_SDA I2C data input I2C data line from the host switch
12 I2C_SCL I2C clock input I2C clock line from the host switch
14 GPIO1_2 General purpose I/O General input from the MSP430
15 GPIO1_3 General purpose I/O General input from the MSP430
17 SYNC_CAMERA Input Sync Bank2 input from the CSI-2 connector
DS90UB960 (U2)
6 INTB Interrupt output Interrupt output for Bank1 sensors, connects to MSP430 P1.0
9 GPIO0_0 General purpose I/O General input from the MSP430
10 GPIO0_1 General purpose I/O General input from the MSP430
11 I2C_SCL I2C data input I2C data line from the host switch
12 I2C_SDA I2C clock input I2C clock line from the host switch
14 GPIO0_2 General purpose I/O General input from the MSP430
15 GPIO0_3 General purpose I/O General input from the MSP430
17 SYNC_RADAR Input Sync Bank1 input from the CSI-2 connector