SPRUIJ3B November 2018 – April 2021
The hardware required to run the motor controller is a LAUNCHXL-F280049C LaunchPad development kit, the BOOSTXL-DRV8320RS BoosterPack plug-in module, a Micro-USB cable, and a power supply with a DC output from 8 to 54 V. Follow these steps to start up the BoosterPack plug-in module:
To determine orientation of the BoosterPack ensure that the power and ground pins line up with the LaunchPad.
Depending on which site is used the user needs to ensure that the correct jumpers are populated. Table 3-1 details these configurations.
Site 1 | Site 2 | Both Site 1 and Site 2 | |
---|---|---|---|
J1 (1) | |||
J2 (1) | Remove | Remove | Remove |
J3 (1) | |||
JP8 (1) (2 jumpers) | Remove | Populate | Remove |
Observe the correct polarity of +VM and GND connections on the BOOSTXL-DRV8320RS BoosterPack connection J1