SPRUIL2A February 2019 – September 2019 OMAP-L132 , OMAP-L138 , TMS320C6742 , TMS320C6746 , TMS320C6748
Second pre flashed demonstration is Face Detection. This demo supports frontal face detection by using an OpenCV based Haar detect object algorithm. The demo can detect multiple faces in a frame and uses a composite camera to capture and VGA to display the image. The demo also supports D1(720x480) resolution image processing and real time video capture and display This requires additional hardware to be connected to the board to take VGA capture through composite camera interface and output is displayed on the VGA display connected to the VGA port.
The above demonstrations comes with the C6748 BIOS C6 Software development Kit with the source code of the projects.
NOTE
The demo code is provided as part of the C6BIOS SDK. The DSP compiled version of OpenCV libraries are provided only in object code.