4.3.1 Clocking Configuration
The clocking tree on this controlCARD is configurable. Both a 20 MHz clock source and a 25 MHz clock source can be provided to the F28388D device. To change this configuration, the R43 0-Ω resistor must be de-soldered and moved to the R39 location.