SPRUIL8B May 2019 – May 2020 TMS320F28384D , TMS320F28384S , TMS320F28386D , TMS320F28386S , TMS320F28388D , TMS320F28388S
Each controlCARD comes with a Hardware Developer’s Kit that is a full set of files necessary to evaluate and develop with a C2000 device. These files include:
NOTE
This kit is designed to explore the functionality of the F2838x microcontroller. The controlCARD can be treated as a good reference design; it is not intended to be a complete customer design. Full compliance to safety, EMI/EMC, and other regulations are left to the designer of the customer’s system.