Main features of CPTS module are:
- Supports the selection of multiple external clock sources
- Software control of time sync events via interrupt or polling
- Supports 8 hardware timestamp push inputs
- Supports timestamp counter compare output
(CPTS_COMP)
- Supports timestamp counter bit output (CPTS_SYNC)
- Supports 6 timestamp Generator function outputs
(CPTS_GENF0 to CPTS_GENF5)
- 32-bit and 64-bit timestamp modes.