SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Timestamp compare events are generated for non-toggle mode only.
The CPTS can generate an event for a time stamp comparison in 32-bit or 64-bit mode. The TS_COMP output is also asserted when the event is generated. The event is generated when the TIME_STAMP value compares with the CPTS_TS_COMP_VAL_REG/CPTS_TS_COMP_HIGH_VAL_REG and the CPTS_TS_COMP_LEN_REG value is non-zero. The CPTS_TS_COMP_LEN_REG value should be written by software after the CPTS_TS_COMP_VAL_REG/CPTS_TS_COMP_HIGH_VAL_REG is written and should be zero when the comparison value is written.