SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The Destination Write Data FIFO stores write data phases for write commands that are passing through the RINGACC towards memory. The write interface of the Destination Write Data FIFO is directly connected to the read interface of the Source Write Data FIFO and the read interface directly drives write data onto the destination VBUSM write data interface.