SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Table 2-3 through Table 2-5 show the processors view memory maps.
The memory locations not shown in Table 2-3 through Table 2-5 are either unallocated or reserved and not used. Accesses to these locations are not recommended and should be avoided.
Region Name | Start Address | End Address | Size |
---|---|---|---|
R5FSS0/1_ATCM | 0x00000000 | 0x0000FFFF | 64 KB |
R5FSS0/1_RAT_REGION0 | 0x00010000 | 0x1FFFFFFF | 524224 KB |
R5FSS0/1_NON_RAT_SOC_REGION0 | 0x20000000 | 0x2FFFFFFF | 256 MB |
R5FSS0/1_RAT_CFG | 0x2FFE0000 | 0x2FFE0FFF | 4 KB |
R5FSS0/1_VIC_CFG | 0x2FFF0000 | 0x2FFF3FFF | 16 KB |
R5FSS0/1_RAT_SOC_REGION1 | 0x30000000 | 0x4100FFFF | 278592 KB |
R5FSS0/1_BTCM | 0x41010000 | 0x4101FFFF | 64 KB |
R5FSS0/1_RAT_REGION2 | 0x41018000 | 0x7FFFFFFF | 1032096 KB |
R5FSS0/1_RAT_REGION3 | 0x80000000 | 0xFFFFFFFF | 2 GB |
Region Name | Start Address | End Address | Size |
---|---|---|---|
PRU_ICSSG0/1_DRAM0_SLV_RAM | 0x00000000 | 0x00001FFF | 8 KB |
PRU_ICSSG0/1_DRAM1_SLV_RAM | 0x00002000 | 0x00003FFF | 8 KB |
PRU_ICSSG0/1_PR1_RTU0_PR1_RTU0_IRAM_RAM | 0x00004000 | 0x00005FFF | 8 KB |
PRU_ICSSG0/1_PR1_RTU1_PR1_RTU1_IRAM_RAM | 0x00006000 | 0x00007FFF | 8 KB |
PRU_ICSSG0/1_RAT_SLICE0_CFG | 0x00008000 | 0x00008FFF | 4 KB |
PRU_ICSSG0/1_RAT_SLICE1_CFG | 0x00009000 | 0x00009FFF | 4 KB |
PRU_ICSSG0/1_PR1_PDSP_TX0_IRAM_RAM | 0x0000A000 | 0x0000BFFF | 8 KB |
PRU_ICSSG0/1_PR1_PDSP_TX1_IRAM_RAM | 0x0000C000 | 0x0000DFFF | 8 KB |
PRU_ICSSG0/1_RAM_SLV_RAM | 0x00010000 | 0x0001FFFF | 64 KB |
PRU_ICSSG0/1_PR1_ICSS_INTC_INTC_SLV | 0x00020000 | 0x00021FFF | 8 KB |
PRU_ICSSG0/1_PR1_PDSP0_IRAM | 0x00022000 | 0x000220FF | 256 B |
PRU_ICSSG0/1_PR1_PDSP0_IRAM_DEBUG | 0x00022400 | 0x000224FF | 256 B |
PRU_ICSSG0/1_PR1_RTU0_PR1_RTU0_IRAM | 0x00023000 | 0x000230FF | 256 B |
PRU_ICSSG0/1_PR1_RTU0_PR1_RTU0_IRAM_DEBUG | 0x00023400 | 0x000234FF | 256 B |
PRU_ICSSG0/1_PR1_RTU1_PR1_RTU1_IRAM | 0x00023800 | 0x000238FF | 256 B |
PRU_ICSSG0/1_PR1_RTU1_PR1_RTU1_IRAM_DEBUG | 0x00023C00 | 0x00023CFF | 256 B |
PRU_ICSSG0/1_PR1_PDSP1_IRAM | 0x00024000 | 0x000240FF | 256 B |
PRU_ICSSG0/1_PR1_PDSP1_IRAM_DEBUG | 0x00024400 | 0x000244FF | 256 B |
PRU_ICSSG0/1_PR1_PROT_SLV | 0x00024C00 | 0x00024CFF | 256 B |
PRU_ICSSG0/1_PR1_PDSP_TX0_IRAM | 0x00025000 | 0x000250FF | 256 B |
PRU_ICSSG0/1_PR1_PDSP_TX0_IRAM_DEBUG | 0x00025400 | 0x000254FF | 256 B |
PRU_ICSSG0/1_PR1_PDSP_TX1_IRAM | 0x00025800 | 0x000258FF | 256 B |
PRU_ICSSG0/1_PR1_PDSP_TX1_IRAM_DEBUG | 0x00025C00 | 0x00025CFF | 256 B |
PRU_ICSSG0/1_PR1_CFG_SLV | 0x00026000 | 0x000261FF | 512 B |
PRU_ICSSG0/1_PA_STAT_WRAP_PA_SLV_QSTAT | 0x00027000 | 0x000277FF | 2 KB |
PRU_ICSSG0/1_PR1_ICSS_UART_UART_SLV | 0x00028000 | 0x0002803F | 64 B |
PRU_ICSSG0/1_PR1_TASKS_MGR_PRU0_PR1_TASKS_MGR_PRU0_MMR | 0x0002A000 | 0x0002A0FF | 256 B |
PRU_ICSSG0/1_PR1_TASKS_MGR_RTU0_PR1_TASKS_MGR_RTU0_MMR | 0x0002A100 | 0x0002A1FF | 256 B |
PRU_ICSSG0/1_PR1_TASKS_MGR_PRU1_PR1_TASKS_MGR_PRU1_MMR | 0x0002A200 | 0x0002A2FF | 256 B |
PRU_ICSSG0/1_PR1_TASKS_MGR_RTU1_PR1_TASKS_MGR_RTU1_MMR | 0x0002A300 | 0x0002A3FF | 256 B |
PRU_ICSSG0/1_PR1_TASKS_MGR_PRU_TX0_PR1_TASKS_MGR_PRU_TX0_MMR | 0x0002A400 | 0x0002A4FF | 256 B |
PRU_ICSSG0/1_PR1_TASKS_MGR_PRU_TX1_PR1_TASKS_MGR_PRU_TX1_MMR | 0x0002A500 | 0x0002A5FF | 256 B |
PRU_ICSSG0/1_PA_STAT_WRAP_PA_SLV_CSTAT | 0x0002C000 | 0x0002C7FF | 2 KB |
PRU_ICSSG0/1_IEP0 | 0x0002E000 | 0x0002EFFF | 4 KB |
PRU_ICSSG0/1_IEP1 | 0x0002F000 | 0x0002FFFF | 4 KB |
PRU_ICSSG0/1_PR1_ICSS_ECAP0_ECAP_SLV | 0x00030000 | 0x000300FF | 256 B |
PRU_ICSSG0/1_PR1_MII_RT_PR1_MII_RT_CFG | 0x00032000 | 0x000320FF | 256 B |
PRU_ICSSG0/1_PR1_MII_RT_PR1_SGMII0_CFG_SGMII0 | 0x00032100 | 0x000321FF | 256 B |
PRU_ICSSG0/1_PR1_MII_RT_PR1_SGMII1_CFG_SGMII1 | 0x00032200 | 0x000322FF | 256 B |
PRU_ICSSG0/1_PR1_MDIO_V1P7_MDIO | 0x00032400 | 0x000324FF | 256 B |
PRU_ICSSG0/1_PR1_MII_RT_PR1_MII_RT_G_CFG_REGS_G | 0x00033000 | 0x00033FFF | 4 KB |
PRU_ICSSG0/1_PR1_PDSP0_IRAM_RAM | 0x00034000 | 0x00037FFF | 16 KB |
PRU_ICSSG0/1_PR1_PDSP1_IRAM_RAM | 0x00038000 | 0x0003BFFF | 16 KB |
PRU_ICSSG0/1_PA_STAT_WRAP_PA_SLV | 0x0003C000 | 0x0003C0FF | 256 B |
PRU_ICSSG0/1_RAT_REGION0 | 0x00040000 | 0xFFFFFFFF | 4194048 KB |
Region Name | Start Address | End Address | Size |
---|---|---|---|
MCU_M4FSS0_RAM0 | 0x00000000 | 0x0002FFFF | 192 KB |
MCU_M4FSS0_DRAM | 0x00030000 | 0x0003FFFF | 64 KB |
MCU_M4FSS0_RAT_CFG | 0x44200000 | 0x44200FFF | 4 KB |
MCU_M4FSS0_ECC_AGGR | 0x44201000 | 0x442013FF | 1 KB |
MCU_M4FSS0_RAT_REGION0 | 0x60000000 | 0xDFFFFFFF | 2 GB |
MCU_M4FSS0_ITM | 0xE0000000 | 0xE0000FFF | 4 KB |
MCU_M4FSS0_DWT | 0xE0001000 | 0xE0001FFF | 4 KB |
MCU_M4FSS0_FBP | 0xE0002000 | 0xE0002FFF | 4 KB |
MCU_M4FSS0_NVIC | 0xE000E000 | 0xE000EFFF | 4 KB |
MCU_M4FSS0_MPU | 0xE000ED90 | 0xE000EDEF | 96 B |
MCU_M4FSS0_ETM | 0xE0041000 | 0xE0041FFF | 4 KB |
MCU_M4FSS0_CSCTI | 0xE0042000 | 0xE0042FFF | 4 KB |
MCU_M4FSS0_REVID | 0xE0043000 | 0xE0043003 | 4 B |
MCU_M4FSS0_ROMTABLE | 0xE00FF000 | 0xE00FFFFF | 4 KB |