SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The MCU_ESM0 and ESM0 modules are hereinafter referred to as ESM module.
This section describes the ESM external connections (environment).
Figure 12-2527 shows the ESM pins used for typical connections with external devices.
Table 12-4829 describes the ESM I/O signals.
Module Pin | Device Level Signal | I/O(1) | Description | Module Pin Reset Value(2) |
---|---|---|---|---|
MCU_ESM0 | ||||
ERR_O(3) | MCU_SAFETY_ERRORn | O | Active low error output signal. | 0(2) |
For more information about device level signals (pull-up/down resistors, buffer type, multiplexing and others), see tables Pin Attributes and Pin Multiplexing in the device-specific Datasheet.