The AM65x IDK is a standalone test, development, and evaluation module (EVM) system that lets developers write software and develop hardware for industrial communication-type applications. The IDK is equipped with AM6548 processor from TI and a defined set of features to let the user experience industrial communication solutions using serial, Ethernet-based, PCIe, and many other interfaces. Using standard interfaces, the IDK can communicate with other processors or systems, and act as a communication gateway. In addition, the IDK can directly operate as a standard remote I/O system or simple sensor connected to an industrial communication network. The embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™, from TI, by using the supplied USB cable.
The AM65x IDK is a high performance, standalone development platform that enables users to evaluate and develop industrial applications for the Texas Instrument’s K3 System-on-Chip (SoC). The AM65x IDK supports the following key features:
Featured applications:
Figure 2-2 shows the overall architecture of AM65x IDK.
The AM65x IDK consists of a common processor board, IDK application board, and a two-lane PCIe personality card. Detailed descriptions of these cards are explained in the following sections.