SPRUIM6A October 2018 – November 2020
The IDK application card includes a 2x15 industrial I/O terminal connector (J5) which consists of 8 industrial inputs and 8 industrial outputs. Industrial inputs are connected to a digital input serializer. The serializer is connected to the application connector using the SPI interface. The logic signals at the DB0 and DB1 pins determine the debounce times for the device. The default debounce time is set to 3-ms delay. The input high is defined above 8.2 V, and input low is set below 7.3 V for the industrial inputs.
Pin No. | Signal |
---|---|
1 | IP0 |
3 | IP1 |
5 | IP2 |
7 | IP3 |
9 | IP4 |
11 | IP5 |
13 | IP6 |
15 | IP7 |
17, 29, 30 | GND |
27, 28 | VCC_5V |
2, 4, 6, 8, 10, 12, 14, 16, 18 | NC |
19 | OP0 |
20 | OP1 |
21 | OP2 |
22 | OP3 |
23 | OP4 |
24 | OP5 |
25 | OP6 |
26 | OP7 |