SPRUIM6A October 2018 – November 2020
ISSUE: The I2C memory available for boot is configured to address 0x54, but the boot rom only supports boot from address 0x50-0x53.
SOLUTION: Change the resistors installed to set the I2C address for U9 to 0x52.
WORKAROUND: Remove R20 and R22. Install a 10K ohm resistor for R21 and R19.