SPRUIM6A October 2018 – November 2020
The AM65x EVM includes an RGMII connection between the DP83867 Gigabit Ethernet PHY and the network subsystem (NSS) of the processor. One RGMII interface (connected to RJ45 connector J12) from the MCU domain and two RGMII ports (connected to stacked RJ45 connector J14A and J14B) from ICSSG (PRG2) domain of the AM65x processor are used.