SPRUIM6A October 2018 – November 2020
The processor card uses an array of DC-DC converters to supply the various memories, clocks, SOC, and other components on the card with the necessary voltage and the power required. Multiple power-good LEDs are provided on the card to give users positive confirmation of the status of output of each supply.
Test points for each power outputs are provided on the processor card and are mentioned in Table 3-4.
Sl # | Power Supply | Test Point | Voltage | Tolerance |
---|---|---|---|---|
Card Top Side | ||||
1 | VINPUT | TP10 | Applied input voltage | 11 V to 28 V |
2 | VMAIN | TP9 | Applied input voltage | 11 V to 28 V |
3 | VCC_5V0 | TP7 | 5.0 V | +/- 5% |
4 | VCC3V3_PREREG | TP1 | 3.3 V | +/- 5% |
5 | VCC_12V0 | TP66 | 12.0 V | +/- 5% |
6 | VCC3V3_IO | TP20 | 3.3 V | +/- 5% |
7 | VDDR_VTT | TP5 | 1.65 V | +/- 5% |
8 | VCC_2V5 | TP82 | 2.5 V | +/- 5% |
Card Bottom Side | ||||
1 | SoC_MPU | TP24 | 1.0-V Typical, Changes based on I2C configuration | +/- 5% |
2 | VCC1V2_DDR | TP26 | 1.2 V | +/- 5% |
3 | VCC1V0 | TP25 | 1.0 V | +/- 5% |
4 | VPP_1V8 | TP23 | 1.8 V | +/- 2.5% |
5 | VDDA1V8 | TP22 | 1.8 V | +/- 5% |
6 | VDD_2V5 | TP64 | 2.5 V | +/- 5% |
7 | VDD_1V0 | TP27 | 1.0 V | +/- 5% |
8 | VCC1V8 | TP19 | 1.8 V | +/- 5% |
Sl # | Power Supply | LED |
---|---|---|
1 | VCC3V3_PREREG | LD3 |
2 | VCC_5V0 | LD2 |
3 | VCC_12V0 | LD4 |