SPRUIM6A October 2018 – November 2020
There are 2 push-button interrupts (SW5, SW6) supported for the wake-up domain of the processor on the common processor card. These interrupts are implemented with a Schmitt-trigger buffer and RC delays to avoid any de-bounce effects triggering the interrupts.
The push-button SW5 is mapped to WKUP_GPIO0_13, and SW6 is mapped to WKUP_GPIO0_27.