SPRUIM6A October   2018  – November 2020

 

  1. 1Introduction
    1. 1.1 Key Features
  2. 2AM65x IDK Overview
  3. 3Common Processor Board
    1. 3.1 Key Features
    2. 3.2 Functional Block Diagram
    3. 3.3 Overview of Common Processor Board
      1. 3.3.1  Clocking
        1. 3.3.1.1 RTC Clock
        2. 3.3.1.2 Maxwell SoC Clock
        3. 3.3.1.3 Ethernet PHY Clocks
        4. 3.3.1.4 SERDES Clock
      2. 3.3.2  Reset
      3. 3.3.3  Power Requirements
        1. 3.3.3.1 Power Input
        2. 3.3.3.2 Overvoltage and Undervoltage Protection Circuit
        3. 3.3.3.3 Voltage Supervisor
        4. 3.3.3.4 Current Monitoring
        5. 3.3.3.5 Power Supply
        6. 3.3.3.6 Power Sequencing
        7. 3.3.3.7 SoC Power
      4. 3.3.4  Configuration
        1. 3.3.4.1 Boot Modes
        2. 3.3.4.2 JTAG
          1. 3.3.4.2.1 Test Automation
        3. 3.3.4.3 UART Interface
      5. 3.3.5  Memory Interfaces
        1. 3.3.5.1 DDR4 Interface
        2. 3.3.5.2 MMC Interface
          1. 3.3.5.2.1 SDHC Interface
          2. 3.3.5.2.2 eMMC Interface
        3. 3.3.5.3 OSPI Interface
        4. 3.3.5.4 SPI NOR Flash Interface
        5. 3.3.5.5 Board ID EEPROM Interface
        6. 3.3.5.6 Boot EEPROM Interface
      6. 3.3.6  Ethernet Interface
        1. 3.3.6.1 Gigabit Ethernet PHY Default Configuration
        2. 3.3.6.2 Ethernet LEDs
      7. 3.3.7  LCD Display Interface
      8. 3.3.8  USB 2.0 Interface
      9. 3.3.9  CSI-2 Interface
      10. 3.3.10 Application Card Interface
      11. 3.3.11 SERDES Interface
      12. 3.3.12 GPMC/DSS Interface
      13. 3.3.13 I2C Interface
      14. 3.3.14 SPI Interface
      15. 3.3.15 Timer and Interrupt
        1. 3.3.15.1 Timer
        2. 3.3.15.2 Interrupt
      16. 3.3.16 Fan Connector
  4. 4IDK Application Card
    1. 4.1 Key Features
    2. 4.2 Overview of IDK Application Board
      1. 4.2.1 Application Card Connector
      2. 4.2.2 Profibus Interface
      3. 4.2.3 CAN Interface
      4. 4.2.4 Rotary Switch
      5. 4.2.5 Industrial I/O Terminal Connector
      6. 4.2.6 Ethernet Interface
      7. 4.2.7 Board ID Memory
      8. 4.2.8 Power Supply
  5. 5x2 Lane PCIe Personality Card
    1. 5.1 Key Features
    2. 5.2 Overview of PCIex2 Daughter Card
      1. 5.2.1 Personality Card Connectors
      2. 5.2.2 USB 2.0 Interface
      3. 5.2.3 PCIe Interface
      4. 5.2.4 x2 Lane PCIe Personality Card Clocking
      5. 5.2.5 Board ID EEPROM Interface
      6. 5.2.6 x2 Lane PCIe Personality Card Power
  6. 6Known Issues
    1. 6.1 Determining the Revision and Date Code for the EVM
    2. 6.2 Known Issues for the A, E4, and E3 Revision
      1. 6.2.1 Lack of Reset for I2C IO Expander
    3. 6.3 Known Issues for the E4 & E3 Revision
      1. 6.3.1 Changes Unique to the E4 Revision Modified for 2.0 Revision
    4. 6.4 Known Issues for the E3 Revision
      1. 6.4.1 Resonance Observed on the SoC Side of Some Filters Associated with VDDA_1V8
      2. 6.4.2 Additional LDO Power Supply Needed for VDDA_1P8_SERDES0
      3. 6.4.3 Length of the RESET Signal to the PCIE Connectors on the SERDES Daughter Card
      4. 6.4.4 The PORz_OUT and MCU_PORz_OUT Signals Go High During Power Sequencing
      5. 6.4.5 Orientation of the Current Monitoring Shunt Resistors
      6. 6.4.6 SD Card IO Supply Capacitance
      7. 6.4.7 PHY Resistor Strapping Changed to Disable EEE Mode
      8. 6.4.8 The I2C Address for the I2C Boot Memory changed to 0x52
  7. 7Configuring the PRG0 and PRG1 Ethernet Interface to MII
    1. 7.1 Ethernet PHY Initial Conditions and TX Clock Signal Change
      1. 7.1.1 Ethernet PHY0 Clock and Initial Condition for MII
      2. 7.1.2 Ethernet PHY1 Clock and Initial Condition for MII
      3. 7.1.3 Ethernet PHY2 Clock and Initial Condition for MII
      4. 7.1.4 Ethernet PHY3 Clock and Initial Condition for MII
    2. 7.2 Ethernet PHY and TX Data Signals Change
      1. 7.2.1 Ethernet PHY0 TX Data Signals for MII
      2. 7.2.2 Ethernet PHY1 TX Data Signals for MII
      3. 7.2.3 Ethernet PHY2 TX Data Signals for MII
      4. 7.2.4 Ethernet PHY3 TX Data Signals for MII
  8. 8Revision History

Gigabit Ethernet PHY Default Configuration

The default configuration of the DP83867 is determined using a number of resistor pull-up and pull-down values on specific pins of the PHY. Depending on the values installed, each of the configuration pins can be set to one of four modes by using the pull-up and pull-down options provided. The AM65x IDK uses the 48-pin QFN package, designated with the RGZ suffix, which only supports the RGMII interface.

The DP83867 PHY uses four level configurations based on resistor strapping, which generate four distinct voltage ranges. The resistors are connected to the RX data and control pins, which are normally driven by the PHY and are inputs to the processor. The voltage range for each mode is shown below:

Mode 1 - 0 V to 0.1764 V

Mode 2 – 0.252 V to 0.3438 V

Mode 3 – 0.405 V to 0.5112 V

Mode 4 – 1.2492 V to 1.5984 V

Default configurations of all phys are mentioned in Table 3-23.

Table 3-23 Default Strap Setting of Ethernet PHYs
SignalModeDefault ConfigurationConfigurationDescription
Pull UpPull Down
PRG2 RGMII1 PHY (J14A)RX_D01OpenOpenPHY_AD1 = 0 and PHY_AD0 = 0Address of the PHY is set to 00000
RX_D21OpenOpenPHY_AD3 = 0 and PHY_AD2 = 0
RX_DV/RX_CTRL1OpenOpenN/AN/A
LED_21OpenOpenRGMII Clock Skew TX[1]=0 and RGMII Clock Skew TX[0]=0RGMII Clock Skew TX = 2 ns and advertise
LED_11OpenOpenANEG_SEL=0 and RGMII Clock Skew TX[1]=0
GPIO_01OpenOpenRGMII Clock Skew RX[0]=0RGMII Clock Skew RX = 2 ns
GPIO_11OpenOpenRGMII Clock Skew RX[2]=0 and RGMII Clock Skew RX[1]=0
PRG2 RGMII1 PHY (J14B)RX_D042.49KOpenPHY_AD1 = 1 and PHY_AD0 = 1Address of the PHY is set to 00011
RX_D21OpenOpenPHY_AD3 = 0 and PHY_AD2 = 0
RX_DV/RX_CTRL1OpenOpenN/AN/A
LED_21OpenOpenRGMII Clock Skew TX[1]=0 and RGMII Clock Skew TX[0]=0RGMII Clock Skew TX = 2 ns and advertise
LED_11OpenOpenANEG_SEL=0 and RGMII Clock Skew TX[1]=0
GPIO_01OpenOpenRGMII Clock Skew RX[0]=0RGMII Clock Skew RX = 2 ns
GPIO_11OpenOpenRGMII Clock Skew RX[2]=0 and RGMII Clock Skew RX[1]=0
PRG2 RGMII1 PHY (J12)RX_D01OpenOpenPHY_AD1 = 0 and PHY_AD0 = 0Address of the PHY is set to 00000
RX_D21OpenOpenPHY_AD3 = 0 and AN2 = 0
RX_DV/RX_CTRL1OpenOpenN/AN/A
LED_21OpenOpenRGMII Clock Skew TX[1]=0 and RGMII Clock Skew TX[0]=0RGMII Clock Skew TX = 2 ns and advertise
LED_11OpenOpenANEG_SEL=0 and RGMII Clock Skew TX[1]=0
GPIO_01OpenOpenRGMII Clock Skew RX[0]=0RGMII Clock Skew RX = 2 ns
GPIO_11OpenOpenRGMII Clock Skew RX[2]=0 and RGMII Clock Skew RX[1]=0
GUID-12A1199F-E4F8-42EF-937D-44C2DCDA6C14-low.pngFigure 3-16 Strapping Diagram for MCU and PRG2-RGMII1 Ethernets
GUID-91C6BF57-41B7-4C03-89B1-DB3AB8213051-low.pngFigure 3-17 Strapping Diagram for PRG2-RGMII2 Ethernet
Note:

Resistors which are highlighted in red color boxes are DNI components.