F280025C Microcontroller – High performance C2000 microcontroller is located on the controlCARD.
120-pin HSEC8 Edge Card Interface – Allows for compatibility with all of C2000’s 180-pin controlCARD-based application kits and controlCARDs. Compatibility with 100-pin controlCARDs can be accomplished using the TMDSADAP180TO100 adapter card (sold separately).
Built-in Isolated JTAG Emulation – An XDS100v2 emulator provides a convenient interface to Code Composer Studio™ without additional hardware. Flipping a switch allows an external JTAG emulator to be used.
Connectivity – The controlCARD contains connectors that allow the user to experiment with isolated universal asynchronous receiver/transmitter (UART)/SCI with the F280025C MCU.
Key Signal Breakout – Most GPIO, analog-to-digital converter (ADC) and other key signals routed to hard gold connector fingers.
Robust Power Supply Filtering – Single 5 V input supply powers an on-card 3.3 V LDO. All MCU inputs are then decoupled using LC filters near the device.
ADC Clamping – ADC inputs are clamped by protection diodes.
Anti-Aliasing Filters – Noise filters (small RC filters) can be easily added on ADC input pins.