SPRUIS4E March 2022 – January 2024
Common Processor Board supports two display port interfaces DP0 and DP1. However, J721E SoC supports only DP0. DP1 shall be available on CP board to support future J7 SoC. Display port is connected to Torrent SERDES (SERDES4) internal to J721E SoC. 4K UHD Display (3840 x 2160) @ 120 Hz (MST- Multi stream support), up to Two 4K UHD Displays (3840 x 2160) @ 60 Hz (MST) can be supported by CP board display port interface. Standard full-size Molex display connector Mfr. Part# 472720001 is used to interface with displays.
Separate ESD protection devices of Mfr. Part# TPD1E05U06DPY are used for main and auxiliary data channels and Common mode filters MCZ1210DH900L2TA0G at every differential data and aux pairs. Supply 3.3 V, 500 mA for each connector has been given through individual LDOs Mfr. Part# TPS74801DRCR. The LDO has active high enable input and is disabled by default. Driving high from GPIO from I/O Expander4 (I2C ADD# 0x20) Port0 and Port1 will enable the supplies to Display Port connectors.