SPRUIS4E March 2022 – January 2024
A real-time clock module Mfr. Part# MCP79410-I/SN is connected I2C0 interface of J721E SoC.
RTC device is being powered by 3.3 V and a battery holder BC501SM is connected to VBAT pin for external battery power option (battery not provided). A 32.768 kHz quartz crystal is used to provide clock for the device.
MFP pin of RTC module is used to generate optional reference clock to the SoC’s WKUP_LFOSC.
7-bit I2C addresses are 0x57 and 0x6F.