SPRUIS4E March 2022 – January 2024
The processor Card utilizes an array of DC-DC converters to supply the various memories, clocks and other components on the Card with the necessary voltage and the power required.
Dual Buck controller LM5140-Q1 provides the primary stage power conversion (12 V to 5 V / 3.3 V). These 3.3 V and 5 V is the primary voltages for the SoM power management resources.
Buck-Boost controller LM5175 and another Buck controller LM5141 provides 12 V and 3.3 V supplies to the expansion connectors. The power good signals of these power regulators are used to generate the SoC PORz.
Multiple power-indication LEDs are provided on board to give users positive confirmation of the status of output of major supplies. The LEDs indicated power in the various domains.
Sl No | LED | Power Status | Sch Net Name |
---|---|---|---|
1 | LD2 | Input Power On/Off | VINPUT |
2 | LD7 | Regulated Power On/Off | VSYS_3V3 |
3 | LD5 | SoC Main Domain On/Off | VSYS_IO_3V3 |
4 | LD6 | SoC MCU Domain On/Off | VSYS_MCUIO_3V3 |
Test points for each system power rails are provided on the Common Processor Board (CPB) and are mentioned in Table 3-4. Location for each can be identified by searching the assembly drawing for the test point reference number.
Power Supply | Test Point | Nominal Voltage |
---|---|---|
VINPUT | TP20 | 12.0V |
VSYS_3V3 | TP130 | 3.3V |
VCC_12V0 | TP39 | 12.0V |
VSYS_5V0 | TP26 | 5.0V |
EXP_3V3 | TP43 | 3.3V |
VDD_2V5 | TP63 | 2.5V |
VDD_1V0 | TP59 | 1.0V |
VCC_1V1 | TP60 | 1.1V |
VSYS_MCU_5V0 | TP117 | 5.0V |
VDD_SD_DV | TP44 | 3.3V |
VSYS_MCUIO_3V3 | TP113 | 3.3V |
VSYS_IO_3V3 | TP131 | 3.3V |
VSYS_MCUIO_1V8 | TP134 | 1.8V |
VSYS_IO_1V8 | TP132 | 1.8V |
VDA_MCU_1V8 | TP105 | 1.8V |