SPRUIS4E March 2022 – January 2024
Common Processor board supports for Media Local Bus (MLB) interface.
Differential pairs of MLB signals from J721E SoC are routed to Samtec header Mfr. Part# QSH-020-01-L-D-DP-A-K. This interfaces is designed to mate with MicroChip’s MLB Physical interface board. The differential signals are routed with a characteristic impedance of 100E and also a Pull up and Pull-down option is provided for the N and P signals respectively. The reset signal that comes from the expander (I2C ADD# 0x22, I2C0) is availed with a pull down to avoid floating, and the interrupt signal is equipped with a pull up and routed to J721E SoM.
The 12 V and 3.3 V are drawn from the CP board to the connector; the I2C control is provided to the MLB Header from I2C0 port of J721E SoC.
Table 4-23 lists the pinout for MLB Header J22 (QSH-020-01-L-D-DP-A).
Pin No | Signal | Pin No | Signal |
---|---|---|---|
1 | MLB0_MLBSIG_N | 2 | H_MLB0_MLBCLK |
3 | MLB0_MLBSIG_P | 4 | NC |
5 | NC | 6 | H_MLB0_MLBSIG |
7 | NC | 8 | NC |
9 | MLB0_MLBDAT_N | 10 | H_MLB0_MLBDAT |
11 | MLB0_MLBDAT_P | 12 | NC |
13 | NC | 14 | NC |
15 | NC | 16 | H_MLB0_REFCLK |
17 | MLB0_MLBCLK_N | 18 | NC |
19 | MLB0_MLBCLK_P | 20 | NC |
21 | DGND | 22 | DGND |
23 | NC | 24 | MLB0_GPIO0 |
25 | MLB_RSTz | 26 | NC |
27 | NC | 28 | NC |
29 | NC | 30 | NC |
31 | NC | 32 | NC |
33 | I2C0_SCL | 34 | MLB_INT# |
35 | I2C0_SDA | 36 | NC |
37 | VSYS_IO_3V3 | 38 | VSYS_IO_3V3 |
39 | VSYS_IO_3V3 | 40 | VCC_12V0 |