SPRUIS4E March 2022 – January 2024
There are three external crystals attached to the J721E processor to provide the SoC’s Primary clocks WKUP_LFOSC (32 KHz), WKUP_OSC0 (19.2 MHz) and OSC1 (22.5792 MHz) as shown in Figure 4-9.
The WKUP_OSC0 is required by the processor. Both WKUP_LFOSC and OSC1 are optional clocks (not required for J721E processing). The WKUP_LFOSC can be sourced either on the on-board crystal or from the PMIC. The OSC1 can be sourced from either the on-board crystal or from clock generator (CDCEL937) on the Common Processor board.