The J721E EVM is a high performance, standalone development platform that enables users to evaluate the Texas Instrument’s Keystone III System-on-Chip (SoC).
Below are the EVM’s key features:
- Processor:
- J721E (DRA829/TDA4xM), 24 mm x 24 mm, 0.8 mm pitch, 827‐pin FCBGA
- Support for corresponding socket
- Power Supply:
- 12 V DC nominal input (6 V‐28 V input range)
- Optimized Power Management Solution for Processor
- Integrated Power Measurement
- Memory:
- DRAM, LPDDR4‐3733, 4GByte total memory, support inline ECC
- 2x Octal‐SPI NOR flash, 512 Mb memory (8 bit) + 512 Mb memory (4 bit)
- HyperFlash + HyerRAM, 512 Mb flash memory + 256 Mb RAM
- UFS Flash memory, 32GByte, 2Lane, Gear3
- eMMC Flash memory, 16 GB memory, v5.1 compliant
- MicroSD Card Cage, UHS‐I
- Inter-Integrated Circuit (I2C) EEPROM, 1 Mbit
- JTAG/Emulator:
- Integrated XDS110 Emulator support
- External emulator through 60pin MIPI Connector
- Trace Support through 60pin MIPI Connector
- Includes adapters for 14pin and 20pin CTI
- Supported Interfaces and Peripherals:
- 4x CAN Interfaces, full CAN‐FD support
- 1x USB3.1 Type C Interface, support DFP, DRP, UFP modes
- 4x USB2.0 Host Interfaces (2x for external cables)
- 1x Display Port, up to 4K resolution with MST support
- 1x FPD‐Link Panel Interface, Gen3
- 1x Audio Codec (PCM3168A), supports 2x Line Inputs, 4x Microphone Inputs, 2x Line Outputs, 6x Headphone Outputs
- 1x FPD‐Link Radio Tuner Interface
- 2x PCIe Card Slot, 1x PCIe M.2 Slot (M‐Key), all Gen3
- 5x Gbit Ethernet, 1x RGMII/DP83867 + 1x QSGMII/VSC8514
- 6x Universal Asynchronous Receiver/Transmitter (UART) terminals via 2x USB FTDI (UART‐over‐USB)
- 2x I3C headers
- 1x ADC Header
- Expansion Connectors to support application specific add‐on boards
- MLB, MLBP Expansion Interface
- Image/Video Capture Expansion Interface
- Apple Authentication Module Interface
- General Expansion Interface
- REACH and RoHS Compliant