SPRUIS4E March 2022 – January 2024
The boot mode for the processor is determined by a bank of DIP switches (SW8, SW9). All of the boot mode pins have weak pull down resistors and a switch capable of connecting to a strong pull up resister, as shown in Figure 3-7. Note that OFF setting provides a low logic level (‘0’) and an ON setting provides a high logic level (‘1’).
Table 3-8 and Table 3-9 provide the switch map to the boot mode functions. For specific settings for each boot interface, see DRA829/TDA4VM/AM752x Technical Reference Manual. The selectable boot interfaces supported on the EVM include: Octal-SPI, Quad-SPI, HyperFlash, SD-Card, eMMC, PCIe (as endpoint), CPSW, USB, UFS, UART, and EERPOM.
Wakeup Boot Pin Map | ||||||||
---|---|---|---|---|---|---|---|---|
0:1 (Fixed to ‘00’) |
2 (SW9.1= OFF) |
3 (SW9.2) |
4 (SW9.3) |
5 (SW9.4) |
6 (SW9. 5) |
7 (SW9.6) |
8 (SW9.7) |
9 (SW9.8) |
PLL Configuration (Fixed to 19.2 MHz) | Primary Boot Mode A | MCU Only | Rsvd | Rsvd (not for boot use) |
Wakeup Boot Pin Map | |||||||
---|---|---|---|---|---|---|---|
0 (SW8.1) |
1 (SW8.2) |
2 (SW8.3) |
3 (SW8.4) |
4 (SW8.5) |
5 (SW8.6) |
6 (SW8.7) |
7 (SW9.8) |
Primary Boot Mode B | Backup Boot Mode | Primary Boot Mode Config | Backup Boot Mode Config |