SPRUIS4E March 2022 – January 2024
Figure 4-3 shows the SoM’s power distribution system. The Power to the SoM is derived from the Dual Buck converter 12 V to 5.0 V / 3.3 V on the Common Processor Board. The J721E processor is powered from a dual TPS6594x PMIC solution, which is optimized for the J721E to support a wide variety of use cases.
Dual load switch TPS22976-Q1 provides the switching option for the LPDDR4 I/O power supply (1.1 V / 0.6 V).