SPRUIS4E March 2022 – January 2024
The J721E EVM supports DSI interface over FPC connector 52559-3652 by using the resistor mux on the J721E DSI0 port. By default, the resistor mux is set to route the DSI0 signals to FPD Serializer. The power (12 V and 3.3 V), I2C1 interface and GPIO controls (RESET and INTn) are supported in the DSI FPC connector to interface with external display panel.