SPRUIS4E March 2022 – January 2024
QSGMII_RESETz is a reset signal sourced from Common Processor board. This signal is used to reset the QSGMII PHY on the board.
QSGMII_RESETz is an AND output of SOC_PORz_out and ENET_EXP_RSTz . The ENET_EXP_RSTz signal is asserted by an I2C GPIO Expander2 (I2C ADD# 0x22, I2C0) Port21 in the common processor board.
Table 4-32 lists the ENET expansion connector pinouts.
ENET Expansion connector Interface J10 | |
---|---|
Pin No | Signal |
1 | DGND |
2 | NC |
3 | NC |
4 | DGND |
5 | NC |
6 | NC |
7 | DGND |
8 | NC |
9 | NC |
10 | DGND |
11 | VSYS_IO_3V3 |
12 | VSYS_IO_3V3 |
13 | DGND |
14 | EEPROM_A0 |
15 | EEPROM_A1 |
16 | EEPROM_A2 |
17 | DGND |
18 | EEPROM_WP |
19 | REFCLK_25MHZ |
20 | DGND |
21 | WKUP_I2C0_SCL |
22 | WKUP_I2C0_SDA |
23 | DGND |
24 | I2C0_SCL |
25 | I2C0_SDA |
26 | DGND |
27 | VCC_12V0 |
28 | VCC_12V0 |
29 | DGND |
30 | ENET_EXP_PWRDN |
31 | QSGMII_INTN |
32 | DGND |
33 | QSGMII4_TX_P |
34 | QSGMII4_TX_N |
35 | DGND |
36 | QSGMII4_RX_P |
37 | QSGMII4_RX_N |
38 | DGND |
39 | QSGMII_PHY_REFCLK_N |
40 | QSGMII_PHY_REFCLK_P |
41 | DGND |
42 | QSGMII_MDC |
43 | QSGMII_MDIO |
44 | DGND |
45 | QSGMII_RESETN |
46 | CDCI_I2C_SEL |
47 | ENET_EXP_SPARE |
48 | DGND |
49 | VSYS_5V0 |
50 | VSYS_5V0 |
51 | DGND |
52 | NC |
53 | NC |
54 | DGND |
55 | VCC_3V3 |
56 | VCC_3V3 |
57 | DGND |
58 | NC |
59 | NC |
60 | DGND |
SH1 | DGND |
SH2 | DGND |