SPRUIT0A December 2019 – May 2020
The infotainment expansion board has two TI ‘s Automotive Audio Codec IC Mfr. Part# PCM3168A-Q1, each supports three stereo Inputs and four stereo outputs. External Audio input and output signals are terminated to 3.5 mm stacked audio jack (stereo mode) Mfr. Part# STX-4235-3/3-N with appropriate filters circuitry.
TI’s Audio OPAMP Mfr. Part# OPA2322AI used to convert the single ended to differential as well as to convert the differential to single ended signals. The MODE pin is held LOW to select I2C as control interface and Codec is configured over I2C interface. Default I2C address is set to 0x46 &0x47 for Codec –B and Codec-A, respectively. The device reset is controlled by the I2C GPIO expander.
Microphone Input ports can be configured for active and passive microphones and also can be configured for Line Input. This Input port configuration can be set by the resistor option as shown in Table 5.
Install | Remove | ||
---|---|---|---|
PASSIVE-MIC
(default) |
BIAS + PREAMP | R2, R3, R5, R6 | R1, R4 |
ACTIVE-MIC | BIAS ONLY | R1, R2, R4, R5 | R3, R6 |
LINE-INPUT | NO BIAS/PREAMP | R1, R4 | R2, R3, R5, R6 |