SPRUIT0A
December 2019 – May 2020
Jacinto7 EVM Infotainment Expansion
Trademarks
1
Introduction
1.1
Key Features
2
Infotainment Expansion Board Overview
2.1
Infotainment Expansion Board Identification
2.2
Infotainment Expansion Board Component Identification
3
Infotainment Expansion Board - User Setup/Configuration
3.1
Interfacing Infotainment Expansion Board With CP Board
3.1.1
Board Assembly Procedures
3.2
Power Requirements
3.3
EVM Reset/Interrupt Push Buttons
3.4
EVM Configuration DIP Switch
4
Infotainment Expansion Board Hardware Architecture
4.1
Infotainment Expansion Board Hardware Top Level Diagram
4.2
Expansion Connectors
4.3
Board ID EEPROM
4.4
Audio Codec Interface
4.4.1
Port Mapping
4.5
FPD link De-Serializer Interface (Audio)
4.6
DIR Interface
4.7
DIT Interface
4.8
Legacy Audio/JAMR3 Connectors
4.9
VIN/VOUT Mux Selection
4.10
HDMI Interface Bridge
4.11
FPD Link Display Serializer Interface
4.12
Parallel Camera Interface
4.12.1
Camera Clock
4.12.2
LI Camera Module Connector
4.12.3
OV Camera Module Connector
A Jacinto7 EVM Interface/IO Mapping
A.1 Interface Mapping
A.2 Infotainment Board GPIO Mapping
A.3 I2C Address Mapping
Revision History
3.1.1
Board Assembly Procedures
Take the Assembled CP board Kit
Remove the spacers from CP board and mate the infotainment board on CP board left side B-B connectors.
Add 2 mm thick washer (PART NUMBER : RWM100A) on the four stand offs in case no CSI Expansion Board connected.
Fix all the eight stand offs.
Figure 6.
Board Assembly Procedure