SPRUIT1B May 2020 – November 2020
External power supply is not required since GESI board takes power from Jacinto7 EVM Common Processor Board. 12 V, 5 V, 3.3 V and 3.3 V_IO are tapped from CPB.
Power to the Ethernet PHY’s 2.5 V, 1.8 V and 1 V are generated locally on GESI board using LDO circuits.
No Power ON indication LEDs are provided in the GESI expansion board.