SPRUIT5 April 2021 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
TMS320F28002x class of devices supports C28x processing unit. The safety functions, which ensure that each safety goal can be met, can be implemented by the C28x. HWBIST can be used for diagnostic coverage for the processing units (ISO 26262-5:2018, Table D.4 and IEC 61508-2:2010, Table A.4). Safety mechanisms such as , Internal Watchdog (WD) and so forth, can also be utilized. For common cause failures such as clock, power and reset, an external watchdog should be used. Here are some definitions:
The following is a reference safety concept option which can be implemented on TMS320F28002x.