SPRUIT5 April 2021 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
It is possible to test the integrity of SRAM (bit cells, address decoder and sense amplifier logic) using the CPU. Based on the safety requirement, this test can be performed at start-up or during application time. If the SRAM contents are static, a CRC check using VCRC can also be performed in place of destructive test (test where memory contents need to be restored after the test). For details on implementing this particular test, check the safety package delivered with this specific C2000 MCU device.