SPRUIT5 April 2021 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
For interrupts and events, failures can be detected using information about the time behavior of the system. The monitored signals can be either periodic or aperiodic.
For a typical closed loop control application, most of the critical events are periodic in nature and these periodic events can be monitored and incoherence in the events can be used for fault detection. A few places where online monitoring periodic interrupts and events can be employed include:
Monitoring of interrupts and events which are normally not expected during the correct operation can also be used to improve the diagnostic coverage (ECC correctable error interrupt).