SPRUIT5 April 2021 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
It is possible to test the functionality of the SRAM ECC by injecting single bit and double bit errors in test mode and performing reads on locations with ECC errors, and checking for the error response. Flash ECC logic can be checked with the help of ECC test registers (FECC_CTRL, FADDR_TEST, FECC_TEST, FDATAH_TEST, FDATAL_TEST). Correct functioning of error counter and threshold interrupt associated with single bit errors can also be verified using this technique. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.
For additional details on implementing this diagnostic for SRAM and FLASH memory, see the Application Test Hooks for Error Detection and Correction and SECDED Logic Correctness Check sections in the TMS320F28002x Real-time Microcontrollers Technical Reference Manual.