SPRUIT5 April 2021 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
The TMS320F28002x MCU devices contain a large number of interrupts; a typical application only uses a very small subset of all the available interrupts. Multiple configurations are possible for the unused interrupts. This includes disabling of the unused interrupts, enabling the unused interrupts and return to the application in the interrupt service routine (ISR), and so forth. Receiving of an interrupt not used in the application might be an early indication of some faulty scenarios within the TMS320F28002x MCU. Hence, it is highly recommended to enable all the interrupts and configure the ISR to a common routine for logging or error handling.